IESNA:LM-63-2002
[TEST]P821245
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-735-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5763
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
380.3 391.5 401.7 415.2 434.3 455.7 483.8 517.5 560.3 601.9
644.7 691.9 743.7 794.3 856.2 938.3 1034 1121.7 1209.5 1299.5
1381.6 1478.4 1590.9 1656.1 1691 1730.4 1719.1 1674.1 1581.9 1454.7
1302.9 1115 879.8 625.5 356.7 117 61.9 56.3 46.1 36
27 19.1 13.5 7.9 4.5 2.3 1.1 1.1 0 0
0 0 0 0 0 0 1.1 1.1 1.1 1.1
1.1 0 0 0 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0 0
380.3 390.4 401.7 414 432 453.4 480.4 515.3 559.2 601.9
643.6 689.7 740.3 794.3 860.7 942.8 1038.5 1127.3 1216.2 1305.1
1392.9 1484 1601 1675.3 1702.3 1749.5 1734.9 1686.5 1601 1470.5
1317.5 1142 905.7 648.1 373.5 124.9 61.9 56.3 46.1 36
27 20.3 13.5 7.9 4.5 2.3 1.1 1.1 0 0
0 0 0 0 0 0 1.1 1.1 1.1 1.1
1.1 0 0 0 0 1.1 0 1.1 0 1.1
1.1 1.1 0
380.3 390.4 400.5 414 432 455.7 482.7 516.4 562.5 606.4
648.1 691.9 743.7 802.2 870.8 963.1 1068.8 1158.8 1252.2 1342.2
1443.5 1538 1656.1 1756.3 1787.8 1821.5 1840.6 1791.1 1702.3 1580.7
1403 1217.3 991.2 715.6 418.5 135 59.6 54 45 34.9
27 19.1 12.4 7.9 4.5 2.3 1.1 1.1 1.1 1.1
1.1 0 0 0 0 0 0 1.1 0 1.1
0 0 0 0 0 0 0 0 0 0
1.1 0 0
380.3 389.3 400.5 411.8 429.8 454.5 482.7 517.5 562.5 606.4
651.4 696.4 750.4 814.6 888.8 984.5 1099.2 1201.6 1297.2 1396.2
1500.9 1633.6 1751.8 1847.4 1929.5 1965.5 1957.7 1936.3 1850.8 1731.5
1560.5 1346.7 1088 794.3 474.8 156.4 57.4 51.8 42.8 33.8
24.8 18 12.4 7.9 4.5 2.3 2.3 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 389.3 399.4 411.8 428.7 452.3 481.5 520.9 565.9 609.8
655.9 704.3 756.1 821.3 903.4 1011.5 1125.1 1229.7 1337.7 1440.1
1559.4 1683.1 1840.6 1958.8 2016.2 2040.9 2082.5 2055.5 1959.9 1826
1653.9 1437.9 1164.5 858.4 520.9 177.8 52.9 47.3 39.4 30.4
23.6 16.9 11.3 6.8 3.4 2.3 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 389.3 398.3 410.7 427.5 450 480.4 520.9 565.9 607.5
650.3 699.8 758.3 820.2 897.8 1009.2 1133 1242.1 1343.4 1451.4
1568.4 1718 1864.3 1974.5 2030.8 2076.9 2121.9 2083.7 1980.2 1849.6
1677.5 1450.2 1174.6 858.4 515.3 164.3 46.1 41.6 34.9 27
20.3 14.6 10.1 6.8 3.4 2.3 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 1.1 0 1.1
0 0 0 0 0 0 0 0 1.1 0
0 0 0
380.3 389.3 399.4 410.7 427.5 450 480.4 522 567 607.5
652.6 702.1 757.2 821.3 897.8 1010.3 1134.1 1244.3 1344.5 1452.5
1569.5 1719.1 1871 1977.9 2029.7 2071.3 2114 2097.2 1982.4 1851.9
1675.3 1452.5 1178 860.7 516.4 171 46.1 41.6 33.8 27
20.3 14.6 10.1 6.8 3.4 2.3 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 0 1.1
1.1 0 0 0 0 0 1.1 1.1 0 1.1
1.1 0 0
380.3 389.3 398.3 410.7 425.3 447.8 475.9 516.4 561.4 605.3
649.2 696.4 749.3 814.6 895.6 1003.6 1119.5 1220.7 1324.2 1433.4
1548.1 1677.5 1821.5 1926.2 1990.3 2030.8 2060 2044.3 1949.8 1802.4
1629.1 1401.9 1135.2 825.8 484.9 141.8 37.1 33.8 28.1 21.4
16.9 12.4 7.9 5.6 2.3 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
380.3 388.2 397.2 409.5 425.3 446.7 473.7 511.9 553.5 596.3
640.2 687.4 741.4 803.3 876.4 966.5 1079 1178 1277 1376
1480.6 1605.5 1725.9 1820.4 1884.5 1922.8 1928.4 1896.9 1817 1702.3
1523.4 1316.4 1057.6 766.2 445.5 128.3 28.1 24.8 21.4 15.8
12.4 9 5.6 3.4 2.3 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
380.3 387 396 407.3 424.2 445.5 471.4 504 547.9 589.5
631.2 675.1 723.4 780.8 849.4 938.3 1038.5 1131.8 1224.1 1311.9
1408.6 1508.7 1621.3 1705.6 1745 1769.8 1774.3 1725.9 1637 1515.5
1346.7 1163.3 922.6 650.3 355.5 95.6 18 15.8 12.4 10.1
7.9 5.6 3.4 2.3 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
380.3 385.9 394.9 406.2 423 441 466.9 500.7 541.2 582.8
622.2 667.2 717.8 767.3 831.4 912.4 998 1081.2 1158.8 1235.3
1307.4 1378.2 1468.2 1535.7 1567.2 1597.6 1589.8 1540.2 1458.1 1340
1183.6 1004.7 787.6 544.5 288 74.3 6.8 5.6 4.5 3.4
2.3 2.3 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
380.3 385.9 394.9 407.3 421.9 441 464.7 500.7 537.8 578.3
617.7 661.6 707.7 758.3 819.1 893.3 975.5 1053.1 1122.8 1191.5
1250 1319.7 1390.6 1427.7 1461.5 1485.1 1472.7 1434.5 1350.1 1236.5
1100.3 927.1 722.3 498.4 261 57.4 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
380.3 385.9 393.8 406.2 421.9 439.9 464.7 499.5 538.9 579.4
618.8 660.4 707.7 756.1 813.4 889.9 971 1043 1111.6 1174.6
1229.7 1289.4 1356.9 1396.2 1406.4 1432.2 1427.7 1385 1315.2 1209.5
1072.2 907.9 712.2 493.9 261 55.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
380.3 384.8 393.8 403.9 419.7 439.9 464.7 497.3 538.9 579.4
617.7 655.9 698.7 749.3 807.8 883.2 967.6 1037.3 1103.7 1162.2
1221.8 1281.5 1344.5 1385 1391.7 1401.9 1407.5 1379.4 1315.2 1225.2
1092.5 939.4 753.8 534.4 292.5 59.6 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
380.3 383.7 392.7 405 419.7 438.8 465.8 498.4 540 578.3
616.5 657.1 703.2 753.8 812.3 888.8 975.5 1048.6 1113.8 1175.7
1237.6 1311.9 1372.6 1405.2 1418.7 1414.2 1398.5 1387.2 1342.2 1265.7
1137.5 981.1 790.9 572.7 327.4 76.5 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0 1.1 0 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 383.7 392.7 402.8 417.4 437.7 464.7 500.7 543.4 580.5
617.7 654.8 698.7 749.3 812.3 893.3 978.8 1045.2 1109.3 1166.7
1224.1 1281.5 1326.5 1319.7 1250 1121.7 974.3 964.2 920.3 855.1
774.1 666.1 537.8 384.8 214.9 42.8 0 0 0 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 383.7 391.5 401.7 416.3 436.5 464.7 504 546.8 579.4
614.3 652.6 697.6 744.8 799.9 880.9 966.5 1031.7 1082.3 1125.1
1165.6 1203.8 1211.7 1135.2 957.5 696.4 400.5 384.8 364.5 336.4
300.4 253.1 199.1 139.5 75.4 14.6 0 0 0 0
0 1.1 0 0 0 0 1.1 0 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 382.5 391.5 400.5 415.2 437.7 464.7 500.7 542.3 577.2
610.9 645.8 682.9 726.8 781.9 853.9 930.4 982.2 1027.2 1057.6
1079 1083.5 1061 960.8 743.7 427.5 157.5 146.3 136.1 122.6
106.9 87.8 66.4 45 22.5 3.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 382.5 390.4 400.5 415.2 437.7 463.5 497.3 540 574.9
607.5 637.9 672.8 713.3 757.2 817.9 879.8 923.7 948.4 960.8
955.2 941.7 864.1 720.1 516.4 248.6 63 57.4 52.9 47.3
40.5 32.6 23.6 15.8 6.8 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 382.5 389.3 400.5 416.3 436.5 461.3 493.9 537.8 572.7
601.9 630 661.6 694.2 730.2 779.7 828.1 852.8 862.9 851.7
823.6 759.4 662.7 517.5 312.8 118.1 3.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 381.4 389.3 399.4 416.3 435.4 459 493.9 535.5 569.3
596.3 624.4 653.7 682.9 716.7 759.4 798.8 819.1 821.3 802.2
751.6 672.8 570.4 414 235.1 82.1 3.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
380.3 381.4 388.2 399.4 415.2 434.3 459 492.8 533.3 567
596.3 624.4 652.6 681.8 715.6 758.3 794.3 813.4 814.6 790.9
733.6 655.9 545.7 387 214.9 81 2.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
